
Pressure switch, Cartridge pressure switch
118U3718
ACB High pressure switch (2UB463W)
118U3718
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | ACB High pressure switch (2UB463W) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Pressure switch |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | HIGH PR SWITCH ACB-2UB463W |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Pressure switch |
| Product Type | Cartridge pressure switch |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | fcbaefd3-1ef6-496f-9663-ca8213645325 |
| SCIP dossier product name | ACB High pressure switch |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.228 Kilogram |
| Net weight | 0.078 Kilogram |
| Volume | 16.758 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428579667 |
| Proposition 65 | Cancer and Reproductive Harm |