
Connector, Suction valve
118U1019
Spare Part, Suction Valve 6Mm/6Mm
118U1019
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare Part, Suction Valve 6Mm/6Mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Spare part, Suction valve 6mm/6mm |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Suction valve |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c531d35d-5a7e-46ae-93c0-20edb890b495 |
| SCIP dossier product name | OPTYMA SPARE-10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.6 Kilogram |
| Net weight | 0.4 Kilogram |
| Volume | 0.9 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162497135 |
| Proposition 65 | Cancer and Reproductive Harm |