
Condenser, N8
118U1004
Condenser MCHX N8
118U1004
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser MCHX N8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| Material Description | CONDENSER COIL MCHX N8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | N8 |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 50 Kilogram |
| Net weight | 8.358 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 528 Liter |
| EAN/UPC | 5702428580113 |