
Fan system, Fan assembly
118U0392
Fan assembly Ø500, 230/1/50-60
118U0392
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan assembly Ø500, 230/1/50-60 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Fan assembly Ø500-6 Pole, 230/1/50-60 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan assembly |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5) |
| SCIP dossier no. | 2a5e9589-ff8e-436d-9e7a-bb9cc50974b0 |
| SCIP dossier product name | OPTYMA SPARE-9 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.342 Kilogram |
| Net weight | 10.5 Kilogram |
| Volume | 104.43 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428580199 |
| Proposition 65 | Cancer and Reproductive Harm |