
Connector, Washer
118U0389
Spare Part - Washer Bg1,2,3-118U2001-100
118U0389
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare Part - Washer Bg1,2,3-118U2001-100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Spare Part - WASHER BG1,2,3-118U2001-100 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Washer |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.684 Liter |
| EAN/UPC | 5702428580229 |