Fan system, Fan assembly
118U0388
Fan assembly
118U0388
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan assembly |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | FAN ASSEMBLY BG1 DN170 5W/220V blowin |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan assembly |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 222c857e-4140-4607-a5c1-6ad194a36e0e |
| SCIP dossier product name | Fan assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.5 Kilogram |
| Volume | 71.276 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428580236 |
| Proposition 65 | Cancer and Reproductive Harm |