
Heater, Crankcase heater
118U0379
Spare Part - Cranckase Heater 55W - Indu
118U0379
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare Part - Cranckase Heater 55W - Indu |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Heater |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART - CRANCKASE HEATER 55W - INDU |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Heater |
| Product Type | Crankcase heater |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.46 Kilogram |
| Net weight | 0.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 14.7 Liter |
| EAN/UPC | 5702428580243 |