Condenser, V2
118U0375
Condenser V 2x630mm
118U0375
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser V 2x630mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Condenser V 2x630mm |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | V2 |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 62.1 Kilogram |
| Net weight | 54 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 355.696 Liter |
| EAN/UPC | 5702424656713 |