
Fan system, Fan motor
118U0305
Fan Motor 25Watt UL
118U0305
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Fan Motor 25Watt UL |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | FAN MOTOR 25W 230V - 60/50HZ UL |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.633 Kilogram |
| Net weight | 1.34 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.366 Liter |
| EAN/UPC | 5702428580274 |