
Fan system, Fan assembly
118U0071
Fan assembly BG1
118U0071
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Fan assembly BG1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | FAN ASSEMBLIES BG1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan assembly |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5) |
| SCIP dossier no. | 6c185d3d-5536-423c-b8eb-8d2bf9821fe5 |
| SCIP dossier product name | OPTYMA SPARE-2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.498 Kilogram |
| Net weight | 1.5 Kilogram |
| Volume | 12.187 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428580380 |
| Proposition 65 | Cancer and Reproductive Harm |