
Condenser, BG6
118U0054
Condenser BG_6
118U0054
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Condenser BG_6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | CONDENSER COIL BG6 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | BG6 |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.048 Kilogram |
| Net weight | 4.05 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 50.662 Liter |
| EAN/UPC | 5702428580526 |