
Heater, Crankcase heater
118U0050
Crankcase Heater 35W
118U0050
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Crankcase Heater 35W |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Heater |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | CRANKCASE HEATER 35W |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Heater |
| Product Type | Crankcase heater |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.3 Kilogram |
| Net weight | 0.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.731 Liter |
| EAN/UPC | 5702428580540 |