
Fan system, Fan bracket
118U0048
Fan bracket
118U0048
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Fan bracket |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | FAN BRACKET TWIN (118U1673) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan bracket |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.584 Kilogram |
| Net weight | 0.58 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.558 Liter |
| EAN/UPC | 5702428580564 |