
Connector, Liquid valve
118U0045
Valve Liq 6/6
118U0045
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Valve Liq 6/6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | L-VALVE 6/6 (118U0480) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Liquid valve |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.33 Kilogram |
| Net weight | 0.33 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.451 Liter |
| EAN/UPC | 5702428580595 |