
Fan system, Fan grill
118U0018
Fan Grill ø 356 mm OPevo2 Housing 1, phase-out, stock sell-off
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
118U0018
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Fan Grill ø 356 mm OPevo2 Housing 1, phase-out, stock sell-off |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Fan system |
| Material Description | FAN GRILL HOUSING 1 OP PLUS |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan grill |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.839 Kilogram |
| Net weight | 1.84 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 46.856 Liter |
| EAN/UPC | 5702424633783 |