BOCK, Miscellaneous, Injection kit
097B82015
Compressors spare parts, Set-injection nozzle, Legacy BOCK ID: 82015
097B82015
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 |
| Contains batteries | No |
| Description | Set-injection nozzle |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82015 |
| Material Description | Set-injection nozzle |
| material no. of component | 2.0401 |
Characteristic | Value |
|---|---|
| material of component | CuZn39Pb3 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Injection kit |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 10672554-d189-4ec0-83e5-bb0ce82073bb |
| SCIP dossier product name | SET-INJECTION NOZZLE_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 43 Gram |
| Net weight | 43 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544372 |