
Industrial kit, B0
077B7291
Type designation: Industrial kit, Packing format: Industrial pack, Quantity per packing format: 60
077B7291
Product specifications
Characteristic | Value |
|---|---|
| Adjusting position | Cold |
| Approval | CE |
| Capillary tube length [mm] | 900 mm |
| CE evaluated | Yes |
| Cold cut-in [°C] | -8.0 °C |
| Cold cut-out [°C] | -12.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Thermostat 077B Industrial kit 60pcs/box |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Industrial kit |
| Product Type | B0 |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | Industrial kit |
| Warm cut-in [°C] | -3.4 °C |
| Warm cut-out [°C] | -7.0 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 104 Gram |
| Net weight | 60 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.394 Liter |
| EAN/UPC | 5715162929216 |