
Service thermostat; with accessories, B0
077B7109
Product Type: B0, Type designation: Service thermostat; with accessories, Used for product: Refrigerators, Warm cut-in [°C]: 10.5, Warm cut-out [°C]: 5, Cold cut-in [°C]: 3, Cold cut-out [°C]: -4.5, Capillary tube length [mm]: 1200
077B7109
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Capillary tube length [mm] | 1200 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | 3.0 °C |
| Cold cut-in [°F] | 37.4 °F |
| Cold cut-out [°C] | -4.5 °C |
| Cold cut-out [°F] | 23.9 °F |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | Thermostat 077B service kit 40 pcs/box |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Service kit |
| Product Type | B0 |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Service thermostatwith accessories |
| Used for product | Refrigerators |
| Warm cut-in [°C] | 10.5 °C |
| Warm cut-in [°F] | 50.9 °F |
| Warm cut-out [°C] | 5.0 °C |
| Warm cut-out [°F] | 41.0 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
| Net weight | 80 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.486 Liter |
| EAN/UPC | 5702424030636 |