Industrial kit, B62
077B7083
Industrial Kit, Packing format: Industrial pack, Quantity per packing format: 50
077B7083
Product specifications
Characteristic | Value |
|---|---|
| Adjusting position | Cold |
| Approval | CE |
| Capillary tube length [mm] | 1600 mm |
| Cold cut-in [°C] | 3.5 °C |
| Cold cut-out [°C] | -27.5 °C |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Thermostat 077B Industrial kit 50pcs/box |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
Characteristic | Value |
|---|---|
| Product line | Appliance Controls |
| Product name | Industrial kit |
| Product Type | B62 |
| Quantity per packing format | 50 pc |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | With constant cut-in temperat.aut.defrost and aux.contact |
| Warm cut-in [°C] | 3.5 °C |
| Warm cut-out [°C] | -11.0 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 148 Gram |
| Net weight | 122 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.472 Liter |
| EAN/UPC | 5715255160977 |