
Service thermostat; with accessories, B0
077B7068
Product Type: B0, Type designation: Service thermostat; with accessories, Used for product: Freezers without alarm, Warm cut-in [°C]: -16.7, Warm cut-out [°C]: -23.5, Cold cut-in [°C]: -21.8, Cold cut-out [°C]: -29.5, Capillary tube length [mm]: 623
077B7068
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Capillary tube length [mm] | 623 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | -21.8 °C |
| Cold cut-in [°F] | -7.2 °F |
| Cold cut-out [°C] | -29.5 °C |
| Cold cut-out [°F] | -21.1 °F |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | Thermostat 077B service kit 40 pcs/box |
| Middle cut-in [°C] | -19.2 °C |
Characteristic | Value |
|---|---|
| Middle cut-out [°C] | -26.4 °C |
| Packing format | Multi pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Service kit |
| Product Type | B0 |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Service thermostatwith accessories |
| Used for product | Freezers without alarm |
| Warm cut-in [°C] | -16.7 °C |
| Warm cut-in [°F] | 2.0 °F |
| Warm cut-out [°C] | -23.5 °C |
| Warm cut-out [°F] | -10.3 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 121 Gram |
| Net weight | 120 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.486 Liter |
| EAN/UPC | 5702428950916 |