
Service thermostat; with accessories, B6
077B7062
Product type: B6, Type designation: Service thermostat; with accessories, Warm cut-in [°C]: 2.8, Warm cut-out [°C]: -5.6, Cold cut-out [°C]: -12.8, Cold cut-out [°C]: -12.8, Capillary tube length [mm]: 1842
077B7062
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Capillary tube length [mm] | 1842 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | 2.8 °C |
| Cold cut-out [°C] | -12.8 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | Thermostat 077B service kit 40 pcs/box |
| Middle cut-in [°C] | 2.8 °C |
Characteristic | Value |
|---|---|
| Middle cut-out [°C] | -8.6 °C |
| Packing format | Multi pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Service kit |
| Product Type | B6 |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Service thermostatwith accessories |
| Used for product | Refrig.w.automatic defrost |
| Warm cut-in [°C] | 2.8 °C |
| Warm cut-out [°C] | -5.6 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 141 Gram |
| Net weight | 120 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.486 Liter |
| EAN/UPC | 5702428949842 |