
Service thermostat; with accessories, B6
077B7061
Product type: B6, Type designation: Service thermostat; with accessories, Warm cut-in [°C]: 2.9, Warm cut-out [°C]: -5.9, Cold cut-out [°C]: -10.6, Cold cut-out [°C]: -10.6, Capillary tube length [mm]: 1067
077B7061
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Capillary tube length [mm] | 1067 mm |
| CE evaluated | Yes |
| Cold cut-in [°C] | 2.9 °C |
| Cold cut-out [°C] | -10.6 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| In scope of WEEE | No |
| Material Description | Thermostat 077B service kit 40 pcs/box |
| Middle cut-in [°C] | 2.9 °C |
| Middle cut-out [°C] | -7.7 °C |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Service kit |
| Product Type | B6 |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Service thermostatwith accessories |
| Used for product | Refrig.w.automatic defrost |
| Warm cut-in [°C] | 2.9 °C |
| Warm cut-out [°C] | -5.9 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 129 Gram |
| Net weight | 125 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.486 Liter |
| EAN/UPC | 5702428949828 |