
Service thermostat; with accessories, B6
077B7051
Product type: B6, Type designation: Service thermostat; with accessories, Warm cut-in [°C]: 5, Warm cut-out [°C]: -6.2, Cold cut-out [°C]: -11, Cold cut-out [°C]: -11, Capillary tube length [mm]: 1000
077B7051
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Capillary tube length [mm] | 1000 mm |
| Cold cut-in [°C] | 5.0 °C |
| Cold cut-out [°C] | -11.0 °C |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Thermostat 077Bservice kit 40pcs/box |
| Packing format | Multi pack |
| Product group | Mechanical cold controls |
Characteristic | Value |
|---|---|
| Product line | Appliance Controls |
| Product name | Service kit |
| Product Type | B6 |
| Quantity per packing format | 40 pc |
| Type designation | Service thermostatwith accessories |
| Used for product | Refrig.w.automatic defrost |
| Warm cut-in [°C] | 5.0 °C |
| Warm cut-out [°C] | -6.2 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 138 Gram |
| Net weight | 128 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.486 Liter |
| EAN/UPC | 5715255254263 |