
Thermostat, B52
077B5272
Warm cut-in [°C]: 8.5, Warm cut-out [°C]: -11.2, Cold cut-in [°C]: 2.4, Cold cut-out [°C]: -21.5, Capillary tube length [mm]: 790
077B5272
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 790 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | 2.4 °C |
| Cold cut-out [°C] | -21.5 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | Thermostat 077B52, 6-36 amp |
Characteristic | Value |
|---|---|
| Middle cut-in [°C] | 4.3 °C |
| Middle cut-out [°C] | -18.1 °C |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B52 |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | With large diff. and automaticdefrost and aux. contact |
| UL evaluated | Yes |
| Used for product | Refrig.w.automatic defrost |
| Warm cut-in [°C] | 8.5 °C |
| Warm cut-out [°C] | -11.2 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 89 Gram |
| Net weight | 84 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.309 Liter |
| EAN/UPC | 5702424640200 |