
Thermostat, B5
077B5034
Product Type: B5, Warm cut-in [°C]: 12.5, Warm cut-out [°C]: -5.1, Cold cut-in [°C]: 6.9, Cold cut-out [°C]: -13.7, Capillary tube length [mm]: 400
077B5034
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 400 mm |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Cold cut-in [°C] | 6.9 °C |
| Cold cut-out [°C] | -13.7 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Thermostat 077B5, 6-36 amp |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B5 |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals | 6,3 x 0,8 mm AllTerminal 4 single |
| Type designation | With large differential andautomatic defrost |
| UL evaluated | Yes |
| Used for product | Refrig. w. automatic defrost |
| Warm cut-in [°C] | 12.5 °C |
| Warm cut-out [°C] | -5.1 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 77 Gram |
| Net weight | 72 Gram |
| Volume | 0.236 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162878699 |
| Proposition 65 | No significant risk |