
Thermostat, B62
077B3691
Product type: B62, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -12.5, Cold cut-out [°C]: -21, Cold cut-out [°C]: -21, Capillary tube length [mm]: 1010
077B3691
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Warm |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1010 mm |
| China RoHS compliance | Yes |
| Cold cut-in [°C] | 3.5 °C |
| Cold cut-out [°C] | -21.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | Thermostat 077B62, 6-36 amp |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B62 |
| Quantity per packing format | 90 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | With constant cut-in,automat. defrost and aux. cont |
| Used for product | Refrig.w.automatic defrost |
| Warm cut-in [°C] | 3.5 °C |
| Warm cut-out [°C] | -12.5 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 97 Gram |
| Net weight | 92 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.262 Liter |
| EAN/UPC | 5715255065029 |