
Thermostat, B6
077B3689
Product type: B6, Warm cut-in [°C]: 4.5, Warm cut-out [°C]: -13, Cold cut-out [°C]: -26, Cold cut-out [°C]: -26, Capillary tube length [mm]: 1200
077B3689
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1200 mm |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Cold cut-in [°C] | 4.5 °C |
| Cold cut-out [°C] | -26.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Thermostat 077B6, 6-36 amp |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B6 |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | With constant cut-in temperat.and automatic defrost |
| UL evaluated | Yes |
| Used for product | Refrig.w.automatic defrost |
| Warm cut-in [°C] | 4.5 °C |
| Warm cut-out [°C] | -13.0 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 89 Gram |
| Net weight | 84 Gram |
| Volume | 0.236 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162787397 |
| Proposition 65 | No significant risk |