
Thermostat, B20
077B2833
Product type: B20, Warm cut-in [°C]: -15, Warm cut-out [°C]: -21, Cold cut-out [°C]: -29, Cold cut-out [°C]: -29, Capillary tube length [mm]: 2400
077B2833
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Warm |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 2400 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | -22.5 °C |
| Cold cut-out [°C] | -29.0 °C |
| Cold signal cut-in [°C] | -17.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosed breaked device (EBD) | 077R0379 ref. 1 |
| EU RoHS compliance | Yes |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Thermostat 077B20, 6-36 amp |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B20 |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | With signal contact, cuttingin on rising temperature |
| UL evaluated | Yes |
| Used for product | Freezer |
| Warm cut-in [°C] | -15.0 °C |
| Warm cut-out [°C] | -21.0 °C |
| Warm signal differential [°C] | 4.0 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 109 Gram |
| Net weight | 99 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.394 Liter |
| EAN/UPC | 5715255124436 |