
Thermostat, B20
077B2825
Product type: B20, Used for product: Freezers with active alarm, Warm cut-in [°C]: -15, Warm cut-out [°C]: -20.5, Cold cut-out [°C]: -30, Cold cut-out [°C]: -30, Capillary tube length [mm]: 1000
077B2825
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 740 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1000 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | -23.0 °C |
| Cold cut-out [°C] | -30.0 °C |
| Cold signal cut-in [°C] | -18.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Thermostat 077B20, 6-36 amp |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B20 |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | With signal contact, cuttingin on rising temperature |
| UL evaluated | Yes |
| Used for product | Freezers with active alarm |
| Warm cut-in [°C] | -15.0 °C |
| Warm cut-out [°C] | -20.5 °C |
| Warm signal cut-in [°C] | -10.9 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 83 Gram |
| Net weight | 77 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.309 Liter |
| EAN/UPC | 5702424504632 |