
Thermostat, B0
077B1809
Product type: B0, Warm cut-in [°C]: 7.9, Warm cut-out [°C]: 4.5, Cold cut-in [°C]: 1.5, Cold cut-out [°C]: -2.5, Capillary tube length [mm]: 1000
077B1809
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 737 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1000 mm |
| Cold cut-in [°C] | 1.5 °C |
| Cold cut-out [°C] | -2.5 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosed breaked device (EBD) | 077R0379 ref. 1 |
| Material Description | Thermostat 077B0, 6-36 amp |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B0 |
| Quantity per packing format | 100 pc |
| Terminals | 6,3 x 0,8 mm AllTerminal 4 single |
| Type designation | Without additional functional |
| Used for product | BEER DISPENSER |
| Used for product comments | No |
| Warm cut-in [°C] | 7.9 °C |
| Warm cut-out [°C] | 4.5 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 79 Gram |
| Net weight | 74 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.236 Liter |
| EAN/UPC | 5715255248026 |