
Thermostat, B0
077B1721
Product type: B0, Used for product: Bottle coolers, Warm cut-in [°C]: 13.2, Warm cut-out [°C]: 10, Cold cut-in [°C]: 6, Cold cut-out [°C]: 2, Capillary tube length [mm]: 1200
077B1721
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 630 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1200 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | 6.0 °C |
| Cold cut-out [°C] | 2.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Thermostat 077B0, 6-36 amp |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B0 |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | Without additional function |
| UL evaluated | Yes |
| Used for product | Bottle coolers |
| Warm cut-in [°C] | 13.2 °C |
| Warm cut-out [°C] | 10.0 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.085 Kilogram |
| Net weight | 0.08 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.309 Cubic decimeter |
| EAN/UPC | 5702428529174 |