
Thermostat, B0
077B0995
Product type: B0, Used for product: Bottle coolers, Warm cut-in [°C]: 15.8, Warm cut-out [°C]: 11.9, Cold cut-in [°C]: 10.8, Cold cut-out [°C]: 6.4, Capillary tube length [mm]: 623
077B0995
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Middle |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 623 mm |
| China RoHS compliance | Yes |
| Cold cut-in [°C] | 10.8 °C |
| Cold cut-out [°C] | 6.4 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes |
| In scope of WEEE | No |
| Material Description | Thermostat 077B0, 8-40 amp |
| Middle cut-in [°C] | 14.0 °C |
Characteristic | Value |
|---|---|
| Middle cut-out [°C] | 9.8 °C |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B0 |
| Quantity per packing format | 90 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals | 6,3 x 0,8 mm AllTerminal 4 single |
| Type designation | Without additional function |
| Used for product | Bottle coolers |
| Warm cut-in [°C] | 15.8 °C |
| Warm cut-out [°C] | 11.9 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.085 Kilogram |
| Net weight | 0.08 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.309 Cubic decimeter |
| EAN/UPC | 5702424037871 |