
Thermostat, B02
077B0374
Product type: B02, Used for product: Freezers without alarm, Warm cut-in [°C]: -11.5, Warm cut-out [°C]: -18.4, Cold cut-out [°C]: -27.8, Cold cut-out [°C]: -27.8, Capillary tube length [mm]: 210
077B0374
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Middle |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 210 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | -19.1 °C |
| Cold cut-out [°C] | -27.8 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| Enclosed breaked device (EBD) | 077R0379 ref. 1 |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | Thermostat 077B02, 6-36 amp |
Characteristic | Value |
|---|---|
| Middle cut-in [°C] | -15.1 °C |
| Middle cut-out [°C] | -22.8 °C |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B02 |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals | 6,3 - 4,8 x 0,8 Mix |
| Type designation | With auxiliary contact |
| UL evaluated | Yes |
| Used for product | Freezers without alarm |
| Warm cut-in [°C] | -11.5 °C |
| Warm cut-out [°C] | -18.4 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 87 Gram |
| Net weight | 82 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.309 Liter |
| EAN/UPC | 5702424682187 |