
Solenoid coil, BE100CS, Terminal box, Supply voltage [V] AC: 100, Multi pack
018F6729
Electrical connection: Terminal box, Supply voltage [V] AC: 100, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
018F6729
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CEEACUA |
| Cable diameter [mm] [max] | 11.0 mm |
| Cable diameter [mm] [min] | 6.0 mm |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Connection Box |
| Coil design standard | VDE 0580 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Conductor area [mm2] | 0.75 - 1.5 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Terminal box |
| Electrical connection size | Pg 13.5 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| In scope of WEEE | Yes |
| Material Description | Coil BE100CS 100V 50/60Hz Box |
| Packing format | Multi pack |
| Parts Program name | EV210BEV212BEV220B 15 - 50EV220B 6 - 22EV220B 65 - 100EV222BEV224BEV227BEV250BEV251B |
| Power consumption [W] 50Hz | 15.0 W |
| Power consumption [W] 60Hz | 13.0 W |
| Power consumption 50Hz [VA] | 28.0 VA |
| Power consumption 60Hz [VA] | 22.0 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BE100CS |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 100 % |
| Rel. Humidity [% RH] [min] | 0 % |
| SCIP dossier product name | Solenoid coils |
| Serviceable | No |
| Spare part number | 018F6191 |
| Supply voltage [V] AC | 100 V |
| Supply voltage 50Hz Max [V] | 100 V |
| Supply voltage 60Hz Max [V] | 100 V |
| Type designation | BE100CS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.34 Kilogram |
| Net weight | 0.315 Kilogram |
| Volume | 0.318 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428023122 |
| Proposition 65 | Cancer and Reproductive Harm |