Danfoss logo
Pressure transmitter thin-film, Deutsch 3 pin, 9/16-18 UNF

Pressure transmitter, DST P650, 0 bar - 250 bar, 0 psi - 3625 psi

090G6137

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Deutsch DT04, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: DST P650-3416-C7BD113

Product specifications

Characteristic
Value
- commonPin B
+ outputPin C
+ supplyPin A
Ambient temperature range [°C] [max]125 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]257 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalC UL US UL RecognizedCE
Burst pressure [bar]2500.0 bar
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]125 °C
Compensated temp. range [°C] [min]-40 °C
Compensated temp. range [°F] [max]257 °F
Compensated temp. range [°F] [min]-40 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale
Electrical connectionDeutsch DT04
Electrical connection size3 pin
Electrical connection standardDT04
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
High Clipping Level94.00
In scope of WEEENo
Low Clipping level6.00
Material DescriptionSensor DST P650-3416-C7BD113
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]257 °F
Characteristic
Value
Medium temperature range [°F] [min]-40 °F
Output signalRatio metric
Overload pressure max. [bar]750.0 bar
Packing formatMulti pack
Pin surface materialSn
Pressure connection HEX [mm]22.0 mm
Pressure connection size9/16-18
Pressure connection standardSAE J1926-2
Pressure connection typeUNF
Pressure Male/FemaleMale
Pressure range [bar] [max]250.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]3625.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeDST P650
Pulse-snubberYes
Quantity per packing format24 pc
Ratiometric of Vsupply [%] [max]90.0 %
Ratiometric of Vsupply [%] [min]10.0 %
REACH Candidate List substancesNo
Response time max. [ms]2 ms
RoHS compliantYes - RoHS ok
Specification keyDST P650-3416-C7BD113
Supply voltage [V] DC [max]5.50 V
Supply voltage [V] DC [min]4.50 V
UL markYes

General specifications

Characteristic
Value
Gross weight67 Gram
Net weight61 Gram
Volume0.09 Liter
Characteristic
Value
EAN/UPC5715162736081
Proposition 65No significant risk