
Warranty & Service
267B1320
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
267B1320
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DTR-72 35 kW IVR standard top |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Kilogram |
| Net weight | 13.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 47.891 Liter |
| EAN/UPC | 5702424690434 |