DAF ETO stations
267B1318
DTR-7 35 Kw (IVR Varedo)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
267B1318
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | DTR-7 35 Kw (IVR Varedo) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DTR-7 35 Kw (IVR Varedo) |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | DAF ETO stations |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Kilogram |
| Net weight | 14.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424690410 |