PU Insulation jacket, PU-FOAM, S36-IS10/16-1000
181H0685
Length [mm]: 1000
181H0685
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1000.0 mm |
| Material | PU-FOAM |
| Material Description | INSU. JACKET S36 IS10-16 L1000 DP PUR |
Characteristic | Value |
|---|---|
| Model | S36-IS10/16-1000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30.5 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 30.5 Kilogram |