Danfoss logo
DSH105 DSH120 DSH140 DSH161 DSF115 DSF130 DSF155 DSF175 (NRVI) - 8560177

Scroll compressor, DSH120-4AL

120H2643

Refrigerants: R452B; R410A; R454B, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
Brand techniqueScroll compressor
Capacity ControlFixed speed
Compressor power supply [V]380-415/3/50 460/3/60
Contains batteriesNo
DescriptionDSH120-4AL
DG Indicator ProfileNot relevant for dangerous goods
FamilyDSH
Material DescriptionDSH120-4AL-INDUST
Model numberDSH120-4AL
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Characteristic
Value
Packing formatIndustrial pack
Packing quantity4
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH120
RefrigerantsR410AR452BR454B
Segment usageAir conditioningHeating
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight76.12 Kilogram
Net weight67.25 Kilogram
Characteristic
Value
Proposition 65Cancer and Reproductive Harm