Danfoss logo
DSH184 DSF200 (NRVI) - 8560178

Scroll compressor, DSH184A3ALDM

120H2299

Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalUL
Brand techniqueScroll compressor
Capacity ControlFixed speed
Compressor power supply [V]208-230/3/60
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDSH184-3
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]243 mm
Discharge connection height [mm]525 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number8560235
EconomizerNo
FamilyDSH
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 60Hz [V]253 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Liquid injectionNo
Low Side TS Max55.0 °C
Low Side TS Min-35.0 °C
Low Side Volume13.9 L
Low value of nominal voltage at 60Hz [V]208 V
Low value of voltage range at 60Hz [V]187 V
LRA351 A
Characteristic
Value
Material DescriptionDSH184-3AL-Single
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side33.30 bar
Maximum Operating Current [MOC]71 A
Model numberDSH184A3ALDM
Motor protectionInternal overload protector
Mounting torque [Nm]15.00 N-m
Network power supply [V/Ph/Hz]208-230/3/60
Number of starts per hour [Max]12
Oil charge [L]3.60 L
Oil equalization1-3/4'' Rotolock
Oil reference160SZ
Oil typePOE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH184
Refrigerant charge [kg] [Max]10.00 kg
RefrigerantsR410AR452BR454B
RLA53.6 A
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageAir conditioning
Suction connection height [mm]300 mm
Suction connection material-
Suction connection pipe size [in]1-3/8 in
Suction connection size [in]1-3/8 in
Swept volume [cm3]170.30 cm³
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]555.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.22 Ohm

General specifications

Characteristic
Value
Gross weight76.12 Kilogram
Net weight73.62 Kilogram
Characteristic
Value
Volume314.305 Cubic decimeter
Proposition 65Cancer and Reproductive Harm