Danfoss logo
DSH090 DSF090 DSF100 (NRVI) - 8560176

Scroll compressor, DSF100A9ALA

120H1897

Refrigerants: R32, Segment usage: Air conditioning, Compressor power supply [V]: 380-400/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]380-400/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDSF100-9
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]243 mm
Discharge connection height [mm]451 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number8560176
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyDSF
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Glass mountingThreaded
Glass torque [Nm]50 N-m
Height from baseplate [mm]470 mm
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 60Hz [V]400 V
High value of voltage range at 60Hz [V]440 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Length [mm]230.0 mm
Liquid injectionNo
Low Side TS Max53.0 °C
Low Side TS Min-35.0 °C
Low Side Volume11.7 L
Low value of nominal voltage at 60Hz [V]380 V
Low value of voltage range at 60Hz [V]342 V
LRA124 A
Material DescriptionDSF100-9AL-INDUST
Characteristic
Value
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side32.70 bar
Maximum Operating Current [MOC]20 A
Model numberDSF100A9ALA
Motor protectionInternal overload protector
Mounting torque [Nm]15.00 N-m
Network power supply [V/Ph/Hz]380-400/3/60
Number of starts per hour [Max]12
Oil charge [L]3.00 L
Oil equalization1-3/4"Rotolock
Oil reference185SL
Oil typePOE
Packing formatIndustrial pack
Packing quantity8
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSF
Product TypeDSF100
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]8.00 kg
RefrigerantsR32
RLA21 A
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.bff3e2c3-5aad-40f0-b874-7eee67aaf788
SCIP dossier product nameCSHD092-183/DSF090-200/DSH090-184/SH090-184/SJ161/WSH090-184
Segment usageAir conditioning
Suction connection height [mm]235 mm
Suction connection material-
Suction connection pipe size [in]1-1/8 in
Suction connection size [in]1-1/8 in
Swept volume [cm3]88.40 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]53.6 bar
Test LP [bar] [Max]36.7 bar
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]485.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]40.0 cP
Width [mm]230.00 mm
Winding resistance for three-phase compressors with identical windings [Ohm]1.05 Ohm

General specifications

Characteristic
Value
Gross weight61.75 Kilogram
Net weight58 Kilogram
Volume0.921 Cubic meter
Characteristic
Value
EAN/UPC5702424644109
Proposition 65Cancer and Reproductive Harm