Danfoss logo
 DSH184-3/7/9, DSF200-3/7/9 - 8560235

Scroll compressor, DSF200A3ALA

120H1872

Refrigerants: R32, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]208-230/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDSF200-3
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]243 mm
Discharge connection height [mm]525 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number8560235
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyDSF
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 60Hz [V]253 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Liquid injectionNo
Low Side TS Max53.0 °C
Low Side TS Min-35.0 °C
Low Side Volume13.9 L
Low value of nominal voltage at 60Hz [V]208 V
Low value of voltage range at 60Hz [V]187 V
LRA351 A
Material DescriptionDSF200-3AL-SINGLE
Characteristic
Value
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side32.70 bar
Maximum Operating Current [MOC]70 A
Model numberDSF200A3ALA
Motor protectionInternal overload protector
Mounting torque [Nm]15.00 N-m
Network power supply [V/Ph/Hz]208-230/3/60
Number of starts per hour [Max]12
Oil charge [L]3.60 L
Oil equalization1-3/4'' Rotolock
Oil reference185SL
Oil typePOE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSF
Product TypeDSF200
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]10.00 kg
RefrigerantsR32
RLA56 A
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.bff3e2c3-5aad-40f0-b874-7eee67aaf788
SCIP dossier product nameCSHD092-183/DSF090-200/DSH090-184/SH090-184/SJ161/WSH090-184
Segment usageAir conditioning
Suction connection height [mm]300 mm
Suction connection material-
Suction connection pipe size [in]1-3/8 in
Suction connection size [in]1-3/8 in
Swept volume [cm3]170.30 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]53.6 bar
Test LP [bar] [Max]36.7 bar
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]555.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]40.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.22 Ohm

General specifications

Characteristic
Value
Gross weight84 Kilogram
Net weight71.5 Kilogram
Volume190.665 Cubic decimeter
Characteristic
Value
EAN/UPC5702424644345
Proposition 65Cancer and Reproductive Harm