Danfoss logo
MBT155, Pg 9, G3-4

097U0249

Product specifications

Characteristic
Value
Ambient temperature max. [°C]85 °C
Ambient temperature max. [°F]185 °F
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection materialStainless steel
Connection standardISO 228
Connection typeG
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale and Female
Electrical connectionAngular connector
Electrical connection sizePg 11
Electrical connection standardEN 175301-803-A
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Insertion length [in]3.940 in
Insertion length [mm]100 mm
Insertion typeFixed
Material DescriptionAccessory Temp Sensor insert MBT155
Measuring range [°C] [max]200 °C
Measuring range [°C] [min]-50 °C
Measuring range [°F] [max]392 °F
Measuring range [°F] [min]-58 °F
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Packing formatMulti pack
Process connection Male/FemaleMale
Characteristic
Value
Process connection materialStainless steel
Process connection size1/4
Process connection standardISO 1179-2
Process connection typeG
Product groupSensors
Product lineSensing Solutions
Product nameTemperature transmitter
Protection tube diameter [in]0.236 in
Protection tube diameter [mm]6.0 mm
Protection tube materialAISI 316 TI
Quantity per packing format13 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Sensor elem. resistance [Ohm]1000 Ohm
Sensor element [pc]1 pc
Sensor element standardISO 60751
Sensor element toleranceClass B
Sensor element typePt
Sensor InsertExchangeable
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]10.00 V
Temperature range [°C] [max]200 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]392 °F
Temperature range [°F] [min]-58 °F
Transmitter setting range [°C] [max]200 °C
Transmitter setting range [°C] [min]0 °C
Transmitter setting range [°F] [max]392 °F
Transmitter setting range [°F] [min]32 °F
Transmitter typeIntegrated
Type designationMBT 155-100mm

General specifications

Characteristic
Value
Gross weight0.125 Kilogram
Net weight0.107 Kilogram
Volume0.495 Liter
Characteristic
Value
EAN/UPC5715162461266
Proposition 65Cancer and Reproductive Harm