
Heating Cables, ECaqua 9T, 7 m, Supply voltage [V] AC: 230, 65 W
088L0052
ECaqua 9T 65W 230V 7m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 140F0002
088L0052
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | CE |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 7.0 mm |
| Cable length [m] | 7.000 m |
| Cable on drum | No |
| Cable output [W/m] | 9 W/m |
| Cable resistance [Ohm] | 814.0000 Ohm |
| Cable screen | Copper braid |
| Cable width [mm] | 7.00 mm |
| CE mark | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 2.3 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | XLPE |
| Contains batteries | No |
| Cut to length | No |
| Deformation strength [N] | >1500 N |
| Description | ECaqua 9T 65W 230V 7m |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Heating output [W] | 65 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | ECaqua 9T 7m 230V 65W |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | MDPE |
| Package depth [mm] | 386 mm |
| Package height [mm] | 54 mm |
| Package width [mm] | 386 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | ECaqua 9T |
| Product version | Ready-made |
| Pulling strength [N] | >650 N |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
| Water temperature [°C] [Max] | 23 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.851 Kilogram |
| Net weight | 0.842 Kilogram |
| Volume | 0.008 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466145241 |
| Proposition 65 | Cancer and Reproductive Harm |