
Pack controller, AK-PC 560
084B8013
Function: 1 Suction and 1 Condenser, Supply voltage [V] AC: 24, Communication type: ETHER,; LON,; MODBUS, Packing format: Multi pack, Quantity per packing format: 10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B8013
Product specifications
Characteristic | Value |
|---|---|
| Application area | Capacity control |
| Approval | C-TICKCEEAC |
| CE mark | Yes |
| Communication type | ETHER,LON,MODBUS |
| Controller type | Pack Contr. for digital scroll |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display - option | EKA 163BEKA 164BEKA 165 |
| Display on front | No |
| EU RoHS compliance | Out of scope |
| Frequency [Hz] | 50/60 Hz |
| Function | 1 Suction and 1 Condenser |
| Further information | Gen. Version |
| Material Description | DEL AK-PC560, Digital Scroll,Pack Contr |
Characteristic | Value |
|---|---|
| Number of Compressors max. | 7 pc |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Multi pack |
| Power consumption [VA] | 8.0 VA |
| Product accessories | Electron. control accessories |
| Product group | Compressor/condenser control |
| Product line | Electronic Controllers and Services |
| Product name | Pack controller |
| Product Type | AK-PC 560 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.536 Kilogram |
| Net weight | 0.45 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.07 Liter |
| EAN/UPC | 5702428433525 |