Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEAC |
| CE mark | Yes |
| Current consumption [mA] | 200 mA |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosure rating IP | IP66 |
| Function | For CO2 |
| Further information | Alarm Set Point: 5000 ppm |
| Material Description | Deleted: DGS-CO2,IP66,IR,Fixed /Failsafe |
| Packing format | Single pack |
| Product group | Sensors |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Gas detecting sensor |
| Product Type | DGS-IR-CO2-FS |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Supply voltage [V] AC [max] | 24 V |
| Supply voltage [V] AC [min] | 12 V |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | -40 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.814 Kilogram |
| Net weight | 0.629 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.858 Liter |
| EAN/UPC | 5702428830805 |
