
Non-standard Motorized control valves, BVR PN40 DN32 I-p
065B8210
BVR PN40 DN32 I-p
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
065B8210
Product specifications
Characteristic | Value |
|---|---|
| Description | BVR PN40 DN32 I-p |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | PN40 DN32 I-p |
| Product group | Motorized control valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Motorized control valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 6408ff24-8b45-4270-a8a9-3e59fce084cf |
| SCIP dossier product name | 065B8210 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.767 Kilogram |
| Net weight | 0.767 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104505138 |
| Proposition 65 | Cancer and Reproductive Harm |