
Non-standard Motorized control valves
065B3088
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
065B3088
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | BVR-A ball valve PN25 DN15 |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | Non-standard Motorized control valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b01f1b1b-bd31-4fbc-b796-bb6149e9410a |
| SCIP dossier product name | 065B3089 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.154 Kilogram |
| Net weight | 0.154 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428920315 |
| Proposition 65 | Cancer and Reproductive Harm |