040B0398
040B0398
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | Bling flange 168 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Oil management spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Flange |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Flange |
| Used for product | OUB 64TSN5OUB 64TSR15OUB 80TSN5OUB 80TSR18 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.71 Kilogram |
| Net weight | 17.5 Kilogram |
| Volume | 6.533 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255193937 |
| Proposition 65 | Cancer and Reproductive Harm |