Rubberliner, RUBSLEEVE DN200 50MM NBR HT 8"
010H0053
Connection: DN200, Material: NBR HT
010H0053
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 48 |
| Material | NBR HT |
| Material Description | RUB SLEEVE DN200 50 MM PLAN NBR HT (8") |
| Model | RUBSLEEVE DN200 50MM NBR HT 8" |
Characteristic | Value |
|---|---|
| PFAS content [Yes/No] | No |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Rubberliner |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.44 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.44 Kilogram |